How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.53 |
| V: | 1.94 in | T: | 1.188 |
| AG: | 4.65 | U: | 0.75 in |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | AA: | 8.88 |
| AE2: | 0.56 | AB: | 4.07 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | L: | 5.51 in |
| BE1: | 0.5 in | I: | 3.77 in |
| L1: | 8.76 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Bore Code: | 19 | Output RPM: | 233 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio: | 7.5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

