How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.07 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | L: | 5.51 in |
| AE2: | 0.56 | U: | 0.75 in |
| D: | 2.69 | BF: | 0.53 |
| LL: | 2.12 in | AG: | 4.65 |
| V: | 1.94 in | P: | 1.88 in |
| L1: | 8.76 in | T: | 1.188 |
| AA: | 8.88 | AF: | 0.19 |
| I: | 3.77 in | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

