How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| D: | 2.69 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| I: | 3.77 in | H: | 0.53 in |
| AK: | 8.5 | P: | 1.88 in |
| L1: | 8.76 in | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| BD: | 9 | T: | 1.188 |
| V: | 1.94 in | AF: | 0.19 |
| AA: | 8.88 | L: | 5.51 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

