How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | G: | 1.94 |
| AE2: | 0.56 | AF: | 0.19 |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | BF: | 0.53 |
| U: | 0.75 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| P: | 1.88 in | L1: | 8.76 in |
| T: | 1.188 | AJ: | 7.25 |
| AG: | 4.65 | AB: | 4.07 |
| I: | 3.77 in | D: | 2.69 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

