How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.69 |
| AA: | 8.88 | AK: | 8.5 |
| I: | 3.77 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| G: | 1.94 | L1: | 8.76 in |
| AG: | 4.65 | L: | 5.51 in |
| T: | 1.188 | LL: | 2.12 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.56 | AB: | 4.07 |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 0.307 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 17.5 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 210TC | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

