How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 4.65 |
| G: | 1.94 | BF: | 0.53 |
| L: | 5.51 in | AK: | 8.5 |
| U: | 0.75 in | AA: | 8.88 |
| H: | 0.53 in | AB: | 4.07 |
| P: | 1.88 in | T: | 1.188 |
| AF: | 0.19 | AJ: | 7.25 |
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.69 | I: | 3.77 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

