How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 1.94 |
| Center Distance (in): | 2.375 in | BD: | 9 |
| BE1: | 0.5 in | P: | 1.88 in |
| H: | 0.53 in | L1: | 8.76 in |
| T: | 1.188 | AB: | 4.07 |
| U: | 0.75 in | AG: | 4.65 |
| AA: | 8.88 | I: | 3.77 in |
| AF: | 0.19 | L: | 5.51 in |
| D: | 2.69 | V: | 1.94 in |
| AE2: | 0.56 | AK: | 8.5 |
| LL: | 2.12 in | BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Ratio: | 15:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.3 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

