How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AG: | 4.65 |
| L1: | 8.76 in | I: | 3.77 in |
| G: | 1.94 | L: | 5.51 in |
| AB: | 4.07 | H: | 0.53 in |
| BE1: | 0.5 in | P: | 1.88 in |
| T: | 1.188 | AE2: | 0.56 |
| LL: | 2.12 in | BD: | 9 |
| BF: | 0.53 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AK: | 8.5 | D: | 2.69 |
| AJ: | 7.25 | V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Output RPM: | 117 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

