How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| P: | 1.88 in | AA: | 8.88 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 4.65 | L1: | 8.76 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| AF: | 0.19 | LL: | 2.12 in |
| AB: | 4.07 | D: | 2.69 |
| AK: | 8.5 | T: | 1.188 |
| G: | 1.94 | BF: | 0.53 |
| L: | 5.51 in | V: | 1.94 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Series Code: | OE |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.83 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

