How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| P: | 1.88 in | I: | 3.77 in |
| L1: | 8.76 in | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.19 | AA: | 8.88 |
| H: | 0.53 in | BE1: | 0.5 in |
| L: | 5.51 in | AE2: | 0.56 |
| T: | 1.188 | D: | 2.69 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | AG: | 4.65 |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.51 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

