How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| P: | 1.88 in | AG: | 4.65 |
| U: | 0.75 in | AF: | 0.19 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AK: | 8.5 |
| LL: | 2.12 in | G: | 1.94 |
| AA: | 8.88 | H: | 0.53 in |
| AB: | 4.07 | AJ: | 7.25 |
| AE2: | 0.56 | T: | 1.188 |
| BD: | 9 | BE1: | 0.5 in |
| L: | 5.51 in | L1: | 8.76 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Output RPM: | 70 | Bore Code: | 19 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

