How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 3.77 in |
| AE2: | 0.56 | AK: | 8.5 |
| AJ: | 7.25 | AA: | 8.88 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.75 in | LL: | 2.12 in |
| AB: | 4.07 | L1: | 8.76 in |
| D: | 2.69 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AG: | 4.65 | P: | 1.88 in |
| G: | 1.94 | AF: | 0.19 |
| H: | 0.53 in | T: | 1.188 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

