How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| G: | 1.94 | U: | 0.75 in |
| T: | 1.188 | LL: | 2.12 in |
| AA: | 8.88 | AF: | 0.19 |
| AG: | 4.65 | BE1: | 0.5 in |
| D: | 2.69 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| I: | 3.77 in | H: | 0.53 in |
| P: | 1.88 in | AJ: | 7.25 |
| L: | 5.51 in | L1: | 8.76 in |
| AE2: | 0.56 | BD: | 9 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 19 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

