How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| AJ: | 7.25 | AF: | 0.19 |
| AB: | 4.07 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AG: | 4.65 | G: | 1.94 |
| L1: | 8.76 in | BF: | 0.53 |
| LL: | 2.12 in | AA: | 8.88 |
| H: | 0.53 in | P: | 1.88 in |
| U: | 0.75 in | BD: | 9 |
| V: | 1.94 in | L: | 5.51 in |
| I: | 3.77 in | T: | 1.188 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.32 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

