How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.07 |
| V: | 1.94 in | I: | 3.77 in |
| H: | 0.53 in | L1: | 8.76 in |
| T: | 1.188 | L: | 5.51 in |
| AA: | 8.88 | G: | 1.94 |
| BE1: | 0.5 in | AG: | 4.65 |
| BD: | 9 | P: | 1.88 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| U: | 0.75 in | D: | 2.69 |
| AJ: | 7.25 | LL: | 2.12 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 1.04 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 19 |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

