How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.77 in |
| AG: | 4.65 | LL: | 2.12 in |
| P: | 1.88 in | AK: | 8.5 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| D: | 2.69 | AB: | 4.07 |
| L: | 5.51 in | AF: | 0.19 |
| T: | 1.188 | L1: | 8.76 in |
| V: | 1.94 in | AA: | 8.88 |
| G: | 1.94 | AJ: | 7.25 |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Output RPM: | 43.8 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.04 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 40:1 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Model Code: | 23YFC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

