How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 3.77 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.188 | AF: | 0.19 |
| AK: | 8.5 | BF: | 0.53 |
| L: | 5.51 in | BD: | 9 |
| AB: | 4.07 | U: | 0.75 in |
| H: | 0.53 in | AG: | 4.65 |
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.69 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| LL: | 2.12 in | L1: | 8.76 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.04 |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

