How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | AE2: | 0.56 |
| BF: | 0.53 | D: | 2.69 |
| BD: | 9 | G: | 1.94 |
| T: | 1.188 | L: | 5.51 in |
| AA: | 8.88 | AJ: | 7.25 |
| AK: | 8.5 | L1: | 8.76 in |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 3.77 in | U: | 0.75 in |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 350 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

