How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| G: | 1.94 | V: | 1.94 in |
| BF: | 0.53 | AF: | 0.19 |
| AE2: | 0.56 | AB: | 4.07 |
| L1: | 8.76 in | AG: | 4.65 |
| LL: | 2.12 in | L: | 5.51 in |
| D: | 2.69 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| P: | 1.88 in | AK: | 8.5 |
| T: | 1.188 | I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 350 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.89 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

