How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | V: | 1.94 in |
| L: | 5.51 in | AK: | 8.5 |
| BF: | 0.53 | I: | 3.77 in |
| L1: | 8.76 in | LL: | 2.12 in |
| U: | 0.75 in | AA: | 8.88 |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| G: | 1.94 | AE2: | 0.56 |
| BD: | 9 | D: | 2.69 |
| AG: | 4.65 | P: | 1.88 in |
| AJ: | 7.25 | T: | 1.188 |
Technical Specifications
| Ratio: | 50:1 | Product Type: | Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 0.847 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

