How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 4.07 | H: | 0.53 in |
| LL: | 2.12 in | P: | 1.88 in |
| V: | 1.94 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| T: | 1.188 | AE2: | 0.56 |
| AA: | 8.88 | G: | 1.94 |
| AF: | 0.19 | BF: | 0.53 |
| D: | 2.69 | BE1: | 0.5 in |
| L1: | 8.76 in | L: | 5.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Ratio: | 50:1 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Service Factor: | 1 | Output RPM: | 35 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

