How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 5.51 in |
| AK: | 8.5 | T: | 1.188 |
| AG: | 4.65 | LL: | 2.12 in |
| D: | 2.69 | BE1: | 0.5 in |
| AA: | 8.88 | BF: | 0.53 |
| H: | 0.53 in | V: | 1.94 in |
| BD: | 9 | U: | 0.75 in |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.07 | L1: | 8.76 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AF: | 0.19 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

