How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | AF: | 0.19 |
| BF: | 0.53 | LL: | 2.12 in |
| AB: | 4.07 | AK: | 8.5 |
| AE2: | 0.56 | AA: | 8.88 |
| T: | 1.188 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| I: | 3.77 in | AJ: | 7.25 |
| H: | 0.53 in | L: | 5.51 in |
| G: | 1.94 | V: | 1.94 in |
| P: | 1.88 in | BD: | 9 |
| AG: | 4.65 | U: | 0.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.674 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

