How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AK: | 8.5 |
| BD: | 9 | I: | 3.77 in |
| G: | 1.94 | P: | 1.88 in |
| U: | 0.75 in | H: | 0.53 in |
| AF: | 0.19 | AJ: | 7.25 |
| AG: | 4.65 | L1: | 8.76 in |
| D: | 2.69 | T: | 1.188 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BF: | 0.53 |
| AA: | 8.88 | V: | 1.94 in |
| BE1: | 0.5 in | AB: | 4.07 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.674 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio: | 60:1 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

