How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | L1: | 8.76 in |
| D: | 2.69 | U: | 0.75 in |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | BD: | 9 |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 | AJ: | 7.25 |
| I: | 3.77 in | L: | 5.51 in |
| AG: | 4.65 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Output RPM: | 233 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 3.47 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

