How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AB: | 4.07 |
| AE2: | 0.56 | BE1: | 0.5 in |
| LL: | 2.12 in | BF: | 0.53 |
| AA: | 8.88 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| I: | 3.77 in | D: | 2.69 |
| G: | 1.94 | AG: | 4.65 |
| P: | 1.88 in | L: | 5.51 in |
| T: | 1.188 | V: | 1.94 in |
| H: | 0.53 in | L1: | 8.76 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YFC-2 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

