How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 3.77 in |
| G: | 1.94 | H: | 0.53 in |
| AF: | 0.19 | L1: | 8.76 in |
| D: | 2.69 | LL: | 2.12 in |
| BE1: | 0.5 in | V: | 1.94 in |
| P: | 1.88 in | AB: | 4.07 |
| L: | 5.51 in | BD: | 9 |
| AJ: | 7.25 | T: | 1.188 |
| AA: | 8.88 | AK: | 8.5 |
| U: | 0.75 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.47 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Ratio: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

