How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | D: | 2.69 |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | P: | 1.88 in |
| AG: | 4.65 | AE2: | 0.56 |
| L: | 5.51 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | AA: | 8.88 |
| T: | 1.188 | AB: | 4.07 |
| L1: | 8.76 in | I: | 3.77 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

