How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | G: | 1.94 |
| AG: | 4.65 | AB: | 4.07 |
| D: | 2.69 | P: | 1.88 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1.188 | AE2: | 0.56 |
| BF: | 0.53 | I: | 3.77 in |
| AA: | 8.88 | L: | 5.51 in |
| L1: | 8.76 in | V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Ratio Range: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

