How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 9 |
| G: | 1.94 | H: | 0.53 in |
| L: | 5.51 in | T: | 1.188 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | U: | 0.75 in |
| D: | 2.69 | AA: | 8.88 |
| LL: | 2.12 in | L1: | 8.76 in |
| AJ: | 7.25 | AB: | 4.07 |
| V: | 1.94 in | P: | 1.88 in |
| BF: | 0.53 | AF: | 0.19 |
| BE1: | 0.5 in | AG: | 4.65 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

