How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| LL: | 2.12 in | I: | 3.77 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AA: | 8.88 | AK: | 8.5 |
| AE2: | 0.56 | AJ: | 7.25 |
| H: | 0.53 in | L: | 5.51 in |
| P: | 1.88 in | L1: | 8.76 in |
| G: | 1.94 | T: | 1.188 |
| V: | 1.94 in | BF: | 0.53 |
| AB: | 4.07 | BD: | 9 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Motor Frame Size: | 210TC |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Model Code: | 23YFC |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

