How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| T: | 1.188 | AJ: | 7.25 |
| D: | 2.69 | AK: | 8.5 |
| L1: | 8.76 in | LL: | 2.12 in |
| AB: | 4.07 | P: | 1.88 in |
| BE1: | 0.5 in | AF: | 0.19 |
| AE2: | 0.56 | BD: | 9 |
| H: | 0.53 in | I: | 3.77 in |
| L: | 5.51 in | G: | 1.94 |
| BF: | 0.53 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

