How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.188 |
| BF: | 0.53 | I: | 3.77 in |
| V: | 1.94 in | G: | 1.94 |
| D: | 2.69 | L: | 5.51 in |
| AG: | 4.65 | BE1: | 0.5 in |
| AE2: | 0.56 | AK: | 8.5 |
| AB: | 4.07 | AA: | 8.88 |
| U: | 0.75 in | AF: | 0.19 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | AJ: | 7.25 |
| P: | 1.88 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Ratio Range: | 80:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.455 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

