How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AE2: | 0.56 |
| BD: | 9 | T: | 1.188 |
| L1: | 8.76 in | P: | 1.88 in |
| AG: | 4.65 | U: | 0.75 in |
| I: | 3.77 in | BF: | 0.53 |
| V: | 1.94 in | L: | 5.51 in |
| D: | 2.69 | AK: | 8.5 |
| AF: | 0.19 | AB: | 4.07 |
| BE1: | 0.5 in | G: | 1.94 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

