How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 8.88 | AB: | 4.07 |
| U: | 0.75 in | L: | 5.51 in |
| D: | 2.69 | T: | 1.188 |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.19 | BF: | 0.41 |
| AK: | 4.5 | AG: | 4.65 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | P: | 1.88 in |
| LM: | 7.76 | I: | 3.77 in |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.08 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 175 | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

