How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AA: | 8.88 |
| BD: | 5.88 | I: | 3.77 in |
| H: | 0.53 in | D: | 2.69 |
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 5.51 in | AG: | 4.65 |
| BF: | 0.41 | AK: | 4.5 |
| LM: | 7.76 | G: | 1.94 |
| LL: | 2.12 in | AB: | 4.07 |
| P: | 1.88 in | T: | 1.188 |
| AE2: | 0.56 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 175 | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 3.08 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

