How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.07 |
| BE: | 0.38 in | AA: | 8.88 |
| T: | 1.188 | BD: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| D: | 2.69 | AJ: | 5.88 |
| LM: | 7.76 | LL: | 2.12 in |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| L: | 5.51 in | G: | 1.94 |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.08 | Input Diameter (in): | 0.75 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Ratio: | 10:1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

