How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | V: | 1.94 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AG: | 4.65 |
| AF: | 0.19 | LM: | 7.76 |
| LL: | 2.12 in | H: | 0.53 in |
| AK: | 4.5 | D: | 2.69 |
| T: | 1.188 | AB: | 4.07 |
| AA: | 8.88 | BD: | 5.88 |
| BF: | 0.41 | L: | 5.51 in |
| AE2: | 0.56 | G: | 1.94 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.307 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

