How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| BF: | 0.41 | P: | 1.88 in |
| AB: | 4.07 | U: | 0.75 in |
| AJ: | 5.88 | LM: | 7.76 |
| AE2: | 0.56 | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.188 |
| L: | 5.51 in | AA: | 8.88 |
| I: | 3.77 in | LL: | 2.12 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Model Code: | 23YFC | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

