How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| L: | 5.51 in | LL: | 2.12 in |
| AA: | 8.88 | G: | 1.94 |
| AG: | 4.65 | V: | 1.94 in |
| P: | 1.88 in | D: | 2.69 |
| AB: | 4.07 | AJ: | 5.88 |
| T: | 1.188 | BE: | 0.38 in |
| H: | 0.53 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| I: | 3.77 in | AF: | 0.19 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.3 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Bore Code: | 19 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

