How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AJ: | 5.88 |
| AE2: | 0.56 | LM: | 7.76 |
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.07 | AF: | 0.19 |
| V: | 1.94 in | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AK: | 4.5 | BD: | 5.88 |
| LL: | 2.12 in | L: | 5.51 in |
| AG: | 4.65 | I: | 3.77 in |
| P: | 1.88 in | D: | 2.69 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.3 | Bore Code: | 19 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

