How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| LL: | 2.12 in | I: | 3.77 in |
| AG: | 4.65 | T: | 1.188 |
| U: | 0.75 in | BE: | 0.38 in |
| AB: | 4.07 | AE2: | 0.56 |
| H: | 0.53 in | G: | 1.94 |
| BF: | 0.41 | V: | 1.94 in |
| P: | 1.88 in | AJ: | 5.88 |
| L: | 5.51 in | LM: | 7.76 |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 8.88 | D: | 2.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 117 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

