How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 5.88 |
| L: | 5.51 in | AK: | 4.5 |
| AB: | 4.07 | G: | 1.94 |
| D: | 2.69 | BF: | 0.41 |
| I: | 3.77 in | H: | 0.53 in |
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| AJ: | 5.88 | P: | 1.88 in |
| LL: | 2.12 in | BE: | 0.38 in |
| U: | 0.75 in | LM: | 7.76 |
| AE2: | 0.56 | V: | 1.94 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.83 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

