How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | D: | 2.69 |
| H: | 0.53 in | G: | 1.94 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BF: | 0.41 |
| BE: | 0.38 in | I: | 3.77 in |
| V: | 1.94 in | BD: | 5.88 |
| L: | 5.51 in | AF: | 0.19 |
| AG: | 4.65 | AK: | 4.5 |
| LL: | 2.12 in | T: | 1.188 |
| LM: | 7.76 | AE2: | 0.56 |
| U: | 0.75 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.51 |
| Output RPM: | 70 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

