How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE: | 0.38 in |
| V: | 1.94 in | AF: | 0.19 |
| AB: | 4.07 | T: | 1.188 |
| AK: | 4.5 | L: | 5.51 in |
| BF: | 0.41 | I: | 3.77 in |
| LL: | 2.12 in | BD: | 5.88 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AG: | 4.65 |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.69 | AJ: | 5.88 |
| AE2: | 0.56 | LM: | 7.76 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Ratio Range: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.51 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

