How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | LL: | 2.12 in |
| U: | 0.75 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| T: | 1.188 | G: | 1.94 |
| V: | 1.94 in | AA: | 8.88 |
| AE2: | 0.56 | D: | 2.69 |
| P: | 1.88 in | BE: | 0.38 in |
| AJ: | 5.88 | I: | 3.77 in |
| AB: | 4.07 | LM: | 7.76 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.32 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

