How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | U: | 0.75 in |
| LL: | 2.12 in | AF: | 0.19 |
| L: | 5.51 in | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 3.77 in | V: | 1.94 in |
| D: | 2.69 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| T: | 1.188 | AA: | 8.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | AB: | 4.07 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.04 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 40:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

