How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| L: | 5.51 in | BE: | 0.38 in |
| BD: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| H: | 0.53 in | T: | 1.188 |
| P: | 1.88 in | LM: | 7.76 |
| V: | 1.94 in | G: | 1.94 |
| AJ: | 5.88 | D: | 2.69 |
| AF: | 0.19 | AK: | 4.5 |
| AA: | 8.88 | AE2: | 0.56 |
| U: | 0.75 in | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output RPM: | 43.8 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Center Distance (in): | 2.375 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Series Code: | OE |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.04 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

