How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | P: | 1.88 in |
| AB: | 4.07 | H: | 0.53 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 2.69 |
| U: | 0.75 in | AF: | 0.19 |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | LM: | 7.76 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | T: | 1.188 |
| I: | 3.77 in | L: | 5.51 in |
| AA: | 8.88 | AE2: | 0.56 |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 40:1 | Model Code: | 23YFC |
| Service Factor: | 1 | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.04 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

