How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| D: | 2.69 | AA: | 8.88 |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.188 |
| AB: | 4.07 | L: | 5.51 in |
| U: | 0.75 in | P: | 1.88 in |
| LM: | 7.76 | AE2: | 0.56 |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.04 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Output RPM: | 43.8 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

